SNOU199
December 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Overview
2.2
Perforations and Connectivity
2.3
Status LEDs and Subregulator
2.4
Programming Header
2.5
BSL Button
3
Software
3.1
Software Installation
3.1.1
Live Software on dev.ti.com
3.1.2
Download from dev.ti.com
3.2
Home Tab
3.3
Data Capture Tab
3.4
Registers Tab
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
Get Started
Order the TMP119EVM on
ti.com
Connect EVM to computer
Open GUI link on the
TMP119EVM
product page
Open latest version on GUI on
dev.ti.com
Install the TI Cloud Agent Setup plug-in
Reload GUI
Confirm connection with the EVM
Monitor temperature change through the Data Capture Tab
Detach breakable sensor PCB section and solder connections (optional)
Experiment with the GUI tabs using the
TMP119 data sheet
Visit our
E2E forums
for support or questions