SNOU199 December 2023
The TMP119EVM is designed to provide a quick setup to evaluate the TMP119 device and gain familiarity with the device down to the bit-by-bit register level. The EVM allows users to evaluate the performance of the TMP119 digital temperature sensor. The TMP119EVM features a detachable breakable TMP119 sensor board portion to allow flexibility in location of measurement.