The TLV1872EVM is an evaluation board designed to evaluate the device performance of the 36V high-speed dual channel TLV1872 comparator. The separate input and output supplies allow for split supply capability on the inputs and level shifted outputs for downstream 5V or 3.3V logic devices.