SNOU206 October 2024 LMG2640
The LMG2640EVM-090 features one LMG2640650V GaN FET with integrated drivers and protections in a half-bridge configuration with all the required bias circuit and logic/power level shifting. Essential power stage and gate-driving, high-frequency current loops are fully enclosed on the board to minimize power loop parasitic inductance for reducing voltage overshoots and improving performance. The LMG2640EVM-090 is configured for a socket style external connection for easy interface with external power stages to run the LMG2640 in various applications. Refer to the LMG2640 data sheet before using this EVM.