SNOU206 October 2024 LMG2640
The LMG2640EVM-090 only reports a low-side overtemperature fault. A low-side overtemperature fault is reported on the FLT pin when the low-side overtemperature protection function is asserted. The FLT pin is an active low open-drain output so the pin pulls low when there is a low-side overtemperature fault. Refer to the LMG2640 Integrated 650V GaN Half Bridge data sheet for operation details.