SNOU206 October 2024 LMG2640
The LMG2640EVM-090 has one LMG2640 device with two GaN FETs in a half-bridge configuration. All the bias and level shifting components are included, which allows low-side referenced signals to control both FETs. High-frequency decoupling capacitors are included on the power stage in an optimized layout to minimize parasitic inductance and reduce voltage overshoot.
The layout of the board is critical to the performance and functionality of the device. TI recommends a four-layer or higher layer count board to reduce the parasitic inductance of the layout to the best performance. Layout guidelines are provided in the LMG2640 Integrated 650V GaN Half Bridge data sheet to optimize the solder-joint reliability, power loop inductance, signal to ground connection, switched-node capacitance and thermal heat dissipation.
There is a 12 logic pin header on the LMG2640EVM-090 with 8 pins used for active logic and 4 with no connections
PIN | PIN DESIGNATION | DESCRIPTION |
---|---|---|
LS PWM | 1 | Logic gate signal input for low-side LMG2640. Compatible with both 3.3V and 5V logic. Referenced to AGND. |
Fault | 3,6 | FAULT output signal of LMG2640. Referenced to AGND. |
HS PWM | 8 | Logic gate signal input for high-side LMG2640. Compatible with both 3.3V and 5V logic. Referenced to AGND. |
12V | 9 | Auxiliary power input for LMG2640EVM-090. |
5V | 10 | 5V auxiliary power for FAULT signal pull-up resistor and circuit debugging. |
AGND | 11,12 | Logic and bias power ground return pin. Functionally isolated from PGND. |
There are six power pins on the LMG2640EVM-090.
PIN | DESCRIPTION |
---|---|
SW | Switch node of the half-bridge configuration. |
HV | Input DC voltage of the half-bridge configuration. |
PGND | Power ground of the half-bridge configuration. Functionally isolated from AGND. |
High-voltage levels are present on the evaluation module whenever energized. Take proper precautions when working with the EVM.