SNOU213 December 2024 LMG3650R035
The LMG3650R035 is part of a family of TI GaN devices in the TOLL package, offering different Rdson values and different feature functions for pin 7. The naming convention follows below.
LMG365XR0##
X | Pin 7 Function |
---|---|
0 | GND |
1 | LDO5V |
6 | ZVD |
7 | ZCD |
## | Rdson |
---|---|
25 | 25mΩ |
35 | 35mΩ |
70 | 70mΩ |
There are two EVMs that support this family of devices.
EVM | Device | EVM Style |
---|---|---|
LMG3650EVM-113 | LMG3650R025 | 1 |
LMG3650EVM-114 | LMG3650R045 | 1 |
LMG3650EVM-115 | LMG3650R070 | 1 |
LMG3650EVM-122 | LMG3651R025, LMG3656R025, LMG3657R025, LMG3651R035, LMG3656R035, LMG3657R035, LMG3651R070, LMG3656R070, LMG3657R070 | 2 |
Style 1 EVMs support the LMG3650R0## devices where the pin 7 is connected to GND. Style 2 EVMs are able to support LMG3651R0##, LMG3656R0##, LMG3657R0## devices where pin 7 is configured for LDO5V, Zero-voltage detection (ZVD), or Zero-current detection (ZCD). The Rdson values will be interchangeable for each style EVM.