SNOU213 December   2024 LMG3650R035

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  7. 2Hardware
    1. 2.1 LMG3650EVM-114 Daughter Card Variants
    2. 2.2 LMG3650EVM-114 Daughter Card Pin Description
    3. 2.3 LMG3650EVM-114 Daughter Card Block Diagram
    4. 2.4 LMG3650EVM-114 Fault
    5. 2.5 LMG3650EVM-114 Bootstrap Mode
    6. 2.6 LMG3650EVM-114 Heat Sink
  8. 3Implementation Results
    1. 3.1 Test Equipment
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Introduction

The LMG3650EVM-114 operates as a half-bridge daughter card that can be either part of a larger custom designed system or paired with a TI GaN mother board. TI provides two mother boards (LMG342X-BB-EVM and PFC23338EVM-107) to interface with LMG3650EVM-114. LMG342X-BB-EVM is a DC/DC buck-boost converter and can support up to 4kW. PFC23338EVM-107 is an AC/DC totem-pole PFC that can support up to 3.6kW. The LMG342X-BB-EVM is designed to operate LMG3650R035 in an open-loop synchronous buck or boost converter. Probe locations are provided to measure the logic and power stage voltages. PFC23338EVM-107 is designed to operate LMG3650R035in a closed loop totem-pole PFC.