SNOU213
December 2024
LMG3650R035
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
2
Hardware
2.1
LMG3650EVM-114 Daughter Card Variants
2.2
LMG3650EVM-114 Daughter Card Pin Description
2.3
LMG3650EVM-114 Daughter Card Block Diagram
2.4
LMG3650EVM-114 Fault
2.5
LMG3650EVM-114 Bootstrap Mode
2.6
LMG3650EVM-114 Heat Sink
3
Implementation Results
3.1
Test Equipment
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
Two TI 650V GaN in TOLL package arranged in half bridge configuration
Digital isolators for high side fault signal
Isolated bias supply and bootstrap supply option
Isolated gate driver and open component positions for layout compatibility to evaluate integrated GaN TOLL and discrete GaN TOLL
Heat sink with fan attached for heat dissipation during testing
Fault protection and reporting for over temperature, overcurrent, and short circuit events
Standard daughter card pinout for compatibility with TI GaN motherboards
Absolute maximum voltage rating of 650V