SNVA870A March 2019 – April 2020 LM25143 , LM25143-Q1 , LM5143 , LM5143-Q1 , LM5143A-Q1
The LM5143-Q1EVM-2100 high-density EVM is designed to use a regulated or non-regulated high-voltage input rail ranging from 8 V to 18 V to produce a tightly-regulated output voltage of 5 V at a load current up to 30 A. This wide VIN range DC/DC solution offers outsized voltage rating and operating margin to withstand supply rail voltage transients.
The free-running switching frequency is 2.1 MHz and is synchronizable to an external clock signal at a higher or lower frequency. The selected power-train passive components, including buck inductors and ceramic input and output capacitors, are automotive AEC-Q200 rated and are available from multiple component vendors.