SNVAA30 December   2021 LM5170-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Commercial Vehicle Power System
    2. 1.2 Operation of Battery Equalizer
  3. 2Designing Buck Converter with LM5170-Q1
    1. 2.1 VHV to VLV Buck Converter with 13-A Maximum Output Current
    2. 2.2 Inner Current Loop Design
    3. 2.3 Outer Voltage Loop Design
    4. 2.4 Implementation of Current Limit
  4. 3Experimental verification
  5. 4Conclusion
  6. 5References

Commercial Vehicle Power System

Commercial vehicles usually adopt two 12-V automotive batteries in series to produce the needed 24-V supply rail. Figure 1-1 shows the typical architecture of commercial vehicle power system. Alternator charges the two 12-V batteries placed in series. The stacked 24-V voltage supports the 24-V electronics (or 24-V loads hereafter), while the bottom battery, namely Batt_B, supplies 12-V electronics in the vehicle. Such architecture allows the commercial vehicles to reuse the low cost 12-V electronics (or 12-V loads hereafter) developed for passenger cars, therefore reducing the overall electronic cost of the commercial vehicle.

In this architecture, the battery equalizer is necessary. Without the battery equalizer, Batt_B can be consumed faster than the top battery, namely Batt_T, which would become over-charged and Batt_B under-charged. The over-charge would degrade the lifetime of Batt_T, and the undercharge of Batt_B would lose sufficient supply voltage for the 12-V loads. Consequently, the overall system lifespan as well as performance will be adversely affected.

GUID-20211201-SS0I-QBHP-RBJJ-4SXNJCZMFKDM-low.gifFigure 1-1 Power System of Commercial Vehicles

By introducing the battery equalizer, both Batt_T and Batt_B can stay well-balanced, resulting in maximal battery life time as well as improved system performance. In this report, a buck converter design based on the LM5170-Q1 controller is presented to implement the battery equalizer.