SNVAA40 May   2022 LP87523-Q1 , LP87565-Q1

 

  1.   Trademarks
  2. 1Design Parameters
  3. 2Power Solution
  4. 3Sequencing
    1. 3.1 Startup
    2. 3.2 Shutdown
  5. 4Schematic
  6. 5Software Drivers
  7. 6Recommended External Components
  8. 7Measurements
  9. 8Summary
  10. 9References

Design Parameters

Table 1-1 shows the power rails, load requirements and Measurements shows typical performance data.

Table 1-1 Design Parameters
VOLTAGE (V) RAIL NAME MAX LOAD (A) LOAD CAPABILITY (mA) SOURCE
0.8 VCC0V8_VDD_AP 8000 8000 LP87565 B0+B1
0.85 VCC0V85_CPU 6000 8000 LP87565 B2+B3
0.85 VCC0V85_GPU 5000 6000 LP87523 B0+B1
1.1 VCC1V1_VDDQ_DRAM 1750 2000 LP87523 B2
1.8 VCC1V8 1000 2000 LP87523 B3
1.8 VDDA_MIPI_1V8 50 2000 LP87523 B3
3.3 VDDH_EMMC 450 1000 TLV76733-Q1 (LDO)
0.6 VDDQLP_DRAM 500 1000 TPS6281120-Q1 (BUCK)
1.8 VDD_LP4_1V8 100 500 TPS74518-Q1 (LDO)