SNVAA85 august 2023 LM25143 , LM25143-Q1 , LM25148 , LM25148-Q1 , LM25149 , LM25149-Q1 , LM5143 , LM5143-Q1 , LM5148 , LM5148-Q1 , LM5149 , LM5149-Q1 , LM61460 , LM61460-Q1 , LM61480 , LM61480-Q1 , LM61495 , LM61495-Q1 , LM62460 , LM62460-Q1 , LMQ61460 , LMQ61460-Q1 , TPSM63604 , TPSM63606 , TPSM63608 , TPSM63610
Currently, there is a growing demand for CC/CV regulators in many applications, such as super capacitor energy backup, eBike GSM module and multi-cell battery stacks, USB power delivery, server BBU for 48 V bus architecture, and so on. However, buck regulators are typically implemented with CV regulation, therefore external circuitry is necessary to realize CC/CV regulation.
This application note provides a simple CC/CV configuration that can be added to most buck regulator products with PCM control, including controllers, converters and modules. Design principles and design considerations are discussed and test results are provided to show design implementation feasibilty.