SNVAA91 December   2023 TPSM63610

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1USB Type-C Specifications
  5. 2Avionics USB Type-C PD Design
  6. 3Dynamic Output Voltage Control Method
  7. 4Schematic
  8. 5Lab Measurements
  9. 6Summary
  10. 7References

Abstract

USB Type-C® is a popular interface that integrates signal data and power and is a specification for a symmetrical and reversible plug-in receptacle for USB devices. This application note details the design process to configure the TPSM63610 for a 5-V to 20-V dynamic output voltage design that is commonly used in USB applications.