SNVS550E September 2009 – January 2017 LP5523
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | D1 | A | Current source output 1 |
A2 | D2 | A | Current source output 2 |
A3 | VOUT | A | Charge pump output |
A4 | C2− | A | Flying capacitor 2 negative terminal |
A5 | C2+ | A | Flying capacitor 2 positive terminal |
B1 | D3 | A | Current source output 3 |
B2 | D4 | A | Current source output 4 |
B3 | ASEL1 | I | Serial interface address select input |
B4 | C1− | A | Flying capacitor 1 negative terminal |
B5 | C1+ | A | Flying capacitor 1 positive terminal |
C1 | D5 | A | Current source output 5 |
C2 | D6 | A | Current source output 6 |
C3 | ASEL0 | I | Serial interface address select input |
C4 | EN | I | Enable |
C5 | VDD | P | Input power supply |
D1 | D7 | A | Current source output 7 - powered from VDD |
D2 | D8 | A | Current source output 8 - powered from VDD |
D3 | INT | OD/O | Interrupt for microcontroller unit. Leave unconnected if not used |
D4 | CLK | I | 32 kHz clock input. Connect to ground if not used |
D5 | GND | G | Ground |
E1 | D9 | A | Current source output 9 - powered from VDD |
E2 | GPO | O | General purpose output. Leave unconnected if not used |
E3 | TRIG | I/OD | Trigger. Connect to ground if not used. |
E4 | SDA | I/OD | Serial interface data |
E5 | SCL | I | Serial interface clock |