SNVSA57 May 2015 LM2775
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | PFM | I | PFM mode enable. Allow or disallow PFM operation. 1 = PFM enabled, 0 = PWM disabled |
2 | C1– | P | Flying capacitor pin |
3 | C1+ | P | Flying capacitor pin |
4 | OUTDIS | I | Output disconnect option. 1 = Active output discharge during shutdown, 0 = High impedance output without pull-down during shutdown. |
5 | EN | I | Chip enable. 1 = Enabled, 0 = Disabled |
6 | VOUT | O | Charge pump output |
7 | VIN | P | Input voltage |
8 | GND | G | Ground |
Thermal Pad | GND | GND | Connect to GND |