SNVSA85C October 2015 – January 2017 LM27761
PRODUCTION DATA.
Example requirements for typical applications using the LM27761 device are listed in Table 1:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 2.7 V to 5.5 V |
Output voltage | –1.5 V to –5 V |
Output current | 0 mA to 250 mA |
Boost switching frequency | 2 MHz |