The LM36922H is an ultra-compact, highly efficient, two-string white-LED driver designed for LCD display backlighting. The device can power up to 12 series LEDs at up to 25 mA per string. An adaptive current regulation method allows for different LED voltages in each string while maintaining current regulation.
The LED current is adjusted via an I2C interface or through a logic level PWM input. The PWM duty cycle is internally sensed and mapped to an 11-bit current thus allowing for a wide range of PWM frequencies with noise-free operation from 50 µA to 25 mA.
Other features include an auto-frequency mode, which can automatically change the frequency based on load current in order to optimize efficiency.
The device operates over the 2.5-V to 5.5-V input voltage range and a –40°C to +85°C temperature range.
PART NUMBER | PACKAGE | BODY SIZE (MAX) |
---|---|---|
LM36922H | DSBGA (12) | 1.756 mm × 1.355 mm |
space
space
space
space
space
space
space
space
Changes from * Revision (February 2016) to A Revision