SNVSB03D December 2018 – January 2020
PRODUCTION DATA.
The TPS3840 is a family of wide VDD and nano-quiescent current voltage detectors with fixed threshold voltage. TPS3840 features include programable reset time delay using external capacitor, active-low manual reset, 1% typical monitor threshold accuracy with hysteresis and glitch immunity.
Fixed negative threshold voltages (VIT-) can be factory set from 1.6 V to 4.9 V (see the Device Comparison for available options). TPS3840 is available in SOT-23 5 pin industry standard package.