SNVSB03D December 2018 – January 2020
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Input supply voltage | 1.5 | 10 | V | |
VRESET, VRESET | RESET pin and RESET pin voltage | 0 | 10 | V | |
IRESET, IRESET | RESET pin and RESET pin current | 0 | ±5 | mA | |
TJ | Junction temperature (free air temperature) | –40 | 125 | °C | |
VMR(1) | Manual reset pin voltage | 0 | VDD | V |