SNVSB07C July 2018 – April 2019
PRODUCTION DATA.
EN/UVLO facilitates ON and OFF control for the LM5180-Q1. When VEN/UVLO is below approximately 0.6 V, the device is in shutdown mode. Both the internal LDO and the switching regulator are off. The quiescent current in shutdown mode drops to 3 μA at VIN = 24 V. The LM5180-Q1 also employs internal bias rail undervoltage protection. If the internal bias supply voltage is below its UV threshold, the converter remains off.