SNVSB35B May 2018 – June 2020
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFB | Feedback Voltage | 0.788 | 0.8 | 0.812 | V | |
ΔVFB/VIN | Feedback Voltage Line Regulation | VIN = 3 V to 5.5 V | 0.05 | %/V | ||
IB | Feedback Input Bias Current | 0.4 | 100 | nA | ||
UVLO | Undervoltage Lockout | VIN Rising | 2.628 | 2.9 | V | |
VIN Falling | 2 | 2.3 | V | |||
UVLO Hysteresis | 330 | mV | ||||
FSW | Switching Frequency | 2.01 | 2.2 | 2.65 | MHz | |
FFB | Frequency Foldback | 300 | kHz | |||
DMAX | Maximum Duty Cycle | 86% | 91.5% | |||
RDSON_TOP | TOP Switch On Resistance | WQFN-16 Package | 75 | 135 | mΩ | |
HTSSOP-20 Package | 70 | 135 | ||||
RDSON_BOT | BOTTOM Switch On Resistance | WQFN-16 Package | 55 | 100 | mΩ | |
TSSOP-20 Package | 45 | 80 | ||||
ICL_TOP | TOP Switch Current Limit | VIN = 3.3 V | 2.4 | 3.3 | A | |
ICL_BOT | BOTTOM Switch Reverse Current Limit | VIN = 3.3 V | 0.4 | 0.75 | A | |
ΔΦ | Phase Shift Between SW1 and SW2 | 160 | 180 | 200 | ° | |
VEN_TH | Enable Threshold Voltage | 0.97 | 1.04 | 1.12 | V | |
Enable Threshold Hysteresis | 0.15 | |||||
ISW_TOP | Switch Leakage | –0.7 | µA | |||
IEN | Enable Pin Current | Sink/Source | 5 | nA | ||
VPG-TH-U | Upper Power Good Threshold | FB Pin Voltage Rising | 848 | 925 | 1,008 | mV |
Upper Power Good Hysteresis | 40 | mV | ||||
VPG-TH-L | Lower Power Good Threshold | FB Pin Voltage Rising | 656 | 710 | 791 | mV |
Lower Power Good Hysteresis | 40 | mV | ||||
IQVINC | VINC Quiescent Current (non-switching) with both outputs on | VFB = 0.9 V | 3.3 | 5 | mA | |
VINC Quiescent Current (switching) with both outputs on | VFB = 0.7 V | 4.7 | 6.2 | |||
VINC Quiescent Current (shutdown) | VEN = 0 V | 0.05 | µA | |||
IQVIND | VIND Quiescent Current (non-switching) | VFB = 0.9 V | 0.9 | 1.5 | mA | |
VIND Quiescent Current (switching) | VFB = 0.7 V | 11 | 15 | |||
IQVIND | VIND Quiescent Current (switching) | LM26420Q0 VFB = 0.7 V | 11 | 18 | mA | |
IQVIND | VIND Quiescent Current (shutdown) | VEN = 0 V | 0.1 | µA | ||
TSD | Thermal Shutdown Temperature | 165 | °C |