SNVSB35C May 2018 – November 2024
PRODUCTION DATA
Click here to create a custom design using the LM26420-Q1 device with the WEBENCH® Power Designer.
The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.
In most cases, these actions are available:
Get more information about WEBENCH tools at www.ti.com/WEBENCH.
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2-A buck regulator | TI | LM26420-Q1 |
C3, C4 | 15 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J156M |
C1 | 33 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J336M |
C2, C6 | 22 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J226M |
C5 | 0.47 µF, 10 V, 0805, X7R | Vishay | VJ0805Y474KXQCW1BC |
L1 | 1.0 µH, 7.9 A | TDK | RLF7030T-1R0M6R4 |
L2 | 0.7 µH, 3.7 A | Coilcraft | LPS4414-701ML |
R3, R4 | 10.0 kΩ, 0603, 1% | Vishay | CRCW060310K0F |
R5, R6 | 49.9 kΩ, 0603, 1% | Vishay | CRCW060649K9F |
R1 | 12.7 kΩ, 0603, 1% | Vishay | CRCW060312K7F |
R7, R2 | 4.99 Ω, 0603, 1% | Vishay | CRCW06034R99F |