SNVSB35C May 2018 – November 2024
PRODUCTION DATA
The LM26420-Q1 features an open-drain power-good (PG) pin to sequence external supplies or loads and to provide fault detection. This pin requires an external resistor (RPG) to pull PG high when the output is within the PG tolerance window. Typical values for this resistor range from 10 kΩ to 100 kΩ.