SNVSB35C May 2018 – November 2024
PRODUCTION DATA
PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|
U1 | 2-A Buck Regulator | TI | LM26420-Q1 |
C3, C4 | 15 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J156M |
C1 | 22 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J226M |
C2 | 33 µF, 6.3 V, 1206, X5R | TDK | C3216X5R0J336M |
C5 | 0.47 µF, 10 V, 0805, X7R | Vishay | VJ0805Y474KXQCW1BC |
L1, L2 | 1.0 µH, 7.9 A | TDK | RLF7030T-1R0M6R4 |
R3, R4 | 10.0 kΩ, 0603, 1% | Vishay | CRCW060310K0F |
R2 | 12.7 kΩ, 0603, 1% | Vishay | CRCW060312K7F |
R5, R6 | 49.9 kΩ, 0603, 1% | Vishay | CRCW060649K9F |
R1 | 31.6 kΩ, 0603, 1% | Vishay | CRCW060331K6F |
R7 | 4.99 Ω, 0603, 1% | Vishay | CRCW06034R99F |
Also see Section 7.2.1.2 above.