SNVU626 November   2020 TPS541620

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
  3.   6
  4.   7
  5.   8
    1.     9
  6.   10
  7.   11

Description

The TPS541620 is a configurable dual-output buck converter. The TPS541620DEVM-050 uses a nominal 12-V bus to produce a regulated 1-V and 3.3-V output at up to 6 A of load current each. The TPS541620DEVM-050 only demonstrates the dual output capability.