SNVU626 November   2020 TPS541620

 

  1.   1
  2.   2
    1.     3
    2.     4
    3.     5
  3.   6
  4.   7
  5.   8
    1.     9
  6.   10
  7.   11

Bill of Materials

Table 6-1 lists the BOM for the ( EVM).

Table 6-1 BOM for TPS541620DEVM (Dual Output)
QTY DESIGNATOR DESCRIPTION PARTNUMBER MANUFACTURER
2 C1, C2 CAP, CERM, 0.1 uF, 16 V, +/- 10%, X5R, 0201 MuRata GRM033C71C104KE14D
5 C3, C6, C16, C17, C18 CAP, CERM, 100 uF, 6.3 V, +/- 20%, X5r,0805 MuRata GRM21BR60J107M
2 C7, C12 CAP, CERM, 47 uF, 25 V, +/- 20%, X5R, 1206_190 TDK C3216X5R1E476M160AC
2 C8, C11 CAP, CERM, 22 uF, 25 V, +/- 20%, X5R, 0805 MuRata GRM21BR61E226ME44L
2 C9, C10 CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 Kemet C0603C104K5RACAUTO 2
1 C13 CAP, CERM, 2.2 µF, 6.3 V,+/- 20%, X5R, 0402 MuRata GRM153R60J225ME95D 1
2 C21, C23 CAP, AL, 100 uF, 25 V, +/- 20%, 0.34 ohm, AEC-Q200 Grade 2, SMD Panasonic EEE-FK1E101XP
1 C24 CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, 0402 AVX 0402YC104KAT2A
2 C28, C29 CAP, CERM, 0.1 uF, 25 V, +/- 10%, X6S, 0201 MuRata GRM033C81E104KE14D
4 J1, J2, J3, J4 Terminal Block, 5.08 mm, 2x1, Brass, TH On-Shore Technology ED120/2DS
2 J7, J8 Header, 100mil, 2x1, Gold, TH Sullins Connector Solutions PBC02SAAN
3 J9, J10, J11 Header, 2.54mm, 3x1, Gold, TH Samtec TSW-103-08-G-S
1 L1 Inductor, Shielded, Composite, 560 nH, 22 A, 0.00331 ohm, AEC-Q200,SMD Coilcraft XAL6030-561MEB 1
1 L2 Inductor, Shielded, Composite, 1.2 µH, 16 A, 0.0075 ohm, AEC-Q200 Grade 1, SMD Coilcraft XAL6030-122MEB
1 R1 RES, 56.2 k, 1%, 0.063 W, 0402 Vishay-Dale CRCW040256K2FKED
4 R2, R3, R4, R13 RES, 10.0 k, 1%, 0.063 W, 0402 Yageo America 'RC0402FR-0710KL
1 R5 RES, 15.4 k, 1%, 0.1 W, 0402 Vishay-Dale CRCW040215K4FKED
1 R6 RES, 17.4 k, 1%, 0.1 W, 0402 Vishay-Dale CRCW040217K4FKED
1 R7, R8 RES, 100 k, 1%, 0.1 W, 0402 Vishay-Dale CRCW0402100KFKED
2 R11, R12 RES, 49.9, 1%, 0.1 W, 0402 Vishay-Dale CRCW040249R9FKED
1 R14 RES, 0, 1%, 0.5 W, 0805 Keystone 5106
3 SH-J1, SH-J2, SH-J3 Shunt, 100mil, Gold plated, Black Samtec SNT-100-BK-G
4 TP1, TP2, TP3, TP4 Test Point, Multipurpose, Red, TH Keystone 5010
6 TP5, TP6, TP19, TP20, TP24, TP25 Test Point, Multipurpose, Black, TH Keystone 5011
3 TP9, TP14, TP23 Test Point, Miniature, Red, TH Keystone 5000
8 TP10, TP11, TP12, TP13, TP15, TP16, TP17, TP18 Test Point, Miniature, White, TH Keystone 5002
2 TP21, TP22 PC Test Point, SMT TE Connectivity RCU-0C
1 U1 TPS541620RPBR, RPB0025A (VQFN-HR-25) Texas Instruments TPS541620RPBR