SNVU682A July   2019  – March 2021 LM61495-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 LM61495RPHEVM Synchronous Step-Down Voltage Converter
  3. 2Quick Start
  4. 3Detailed Descriptions
  5. 4Schematic
  6. 5Board Layout
  7. 6Board Curves
  8. 7Bill of Materials
  9.   Revision History

Quick Start

  1. Connect the voltage supply between VIN_EMI and GND_EMI terminals using short, thick wires.
  2. Connect the load of the converter between VOUT and GND (J2) terminals, using short, thick wires.
  3. Set the supply voltage (VIN) at an appropriate level between 6 V to 36 V. Set the current limit of the supply to an appropriate level depending on the connected load.
  4. Turn on the power supply. With the default configuration, the EVM should power up and provide VOUT = 5 V.
  5. Monitor the output voltage. The maximum rated load current is 10 A.