SNVU682A July 2019 – March 2021 LM61495-Q1
The bills of materials of the LM61495RPHEVM is shown in Table 7-1.
DESIGNATOR | DESCRIPTION | MANUFACTURER | PART NUMBER | QUANTITY |
---|---|---|---|---|
AGND, FB, PGND1, PGND2, PGND3, RESET, RT, VCC, VIN_S, VOUT_S | Test Point, SMT | Harwin | S2751-46R | 10 |
C1, C2, C3, C4 | CAP, CERM, 10 uF, 50 V, +/- 10%, X5R, 1210 | TDK | C3225X5R1H106K250AB | 4 |
C5, C6 | CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E3X7R1H474K080AB | 2 |
C7 | CAP, AL, 100 uF, 63 V, +/- 20%, 0.35 ohm, AEC-Q200 Grade 2, SMD | Panasonic | EEE-FK1J101P | 1 |
C8 | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | TDK | CGA2B3X7R1H104K050BB | 1 |
C9 | CAP, CERM, 10 pF, 50 V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603 | TDK | CGA3E2C0G1H100D080AA | 1 |
C10 | CAP, AL, 100 µF, 16 V, +/- 20%, AEC-Q200 Grade 3, SMD | Panasonic | EEE-1CA101AP | 1 |
C11, C16 | CAP, CERM, 2.2 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | MuRata | GRM188R71A225KE15J | 2 |
C12, C13, C14, C15 | CAP, CERM, 47 µF, 10 V,+/- 10%, X7S, AEC-Q200 Grade 1, 1210 | MuRata | GCM32EC71A476KE02K | 4 |
C17 | CAP, CERM, 0.15 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E3X7R1H154K080AB | 1 |
C18 | CAP, CERM, 1 uF, 16 V, +/- 20%, X7R, AEC-Q200 Grade 1, 0603 | MuRata | GCM188R71C105MA64D | 1 |
C19, C20, C24, C25 | CAP, CERM, 0.47 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | TDK | CGA3E3X7R1H474K080AE | 4 |
C21, C22, C23 | CAP, CERM, 2.2 uF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0805 | TDK | CGA4J3X7R1H225K125AB | 3 |
H1, H2, H3, H4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | B&F Fastener Supply | NY PMS 440 0025 PH | 4 |
H5, H6, H7, H8 | Standoff, Hex, 0.5"L #4-40 Nylon | Keystone | 1902C | 4 |
J1, J2 | Terminal Block, 5 mm, 2x1, Tin, TH | Wurth Elektronik | 691 101 710 002 | 2 |
J3 | Header, 100mil, 2x1, Gold, TH | Samtec | TSW-102-07-G-S | 1 |
J4, J5, J6, J7 | Header, 100mil, 3x1, Gold, TH | Sullins Connector Solutions | PBC03SAAN | 4 |
L1 | Inductor, Shielded Drum Core, Superflux, 2.4 uH, 14 A, 0.0046 ohm, SMD | Wurth Elektronik | 744325240 | 1 |
L2 | Inductor, Shielded, Composite, 3.3 µH, 8.1 A, 0.02 ohm, AEC-Q200 Grade 1, SMD | Coilcraft | XAL5030-332MEB | 1 |
L3 | Ferrite Bead, 100 ohm @ 100 MHz, 8 A, 1812 | Wurth Elektronik | 74279226101 | 1 |
R1 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | Vishay-Dale | CRCW04020000Z0ED | 1 |
R2, R6, R12 | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW0603100KFKEA | 3 |
R3 | RES, 187 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-07187KL | 1 |
R4 | RES, 4.99 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06034K99FKEA | 1 |
R5 | RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060349K9FKEA | 1 |
R7 | RES, 43.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060343K2FKEA | 1 |
R9 | RES, 40.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060340K2FKEA | 1 |
R10 | RES, 14.7 k, 1%, 0.1 W, 0603 | Yageo | RC0603FR-0714K7L | 1 |
R11 | RES, 59.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060359K0FKEA | 1 |
R13 | RES, 1.00, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW06031R00FKEA | 1 |
R14 | RES, 49.9, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | Vishay-Dale | CRCW060349R9FKEA | 1 |
SH-J3, SH-J4, SH-J5, SH-J6, SH-J7 | Shunt, 100mil, Gold plated, Black | Samtec | SNT-100-BK-G | 5 |
U1 | LM61495QRPHTQ1, RPH0016A (VQFN-HR-16) | Texas Instruments | LM61495QRPHTQ1 | 1 |