SNVU745A January 2021 – May 2021 TPS62901 , TPS62902 , TPS62903
The printed-circuit board (PCB) for this EVM is designed to accommodate some modifications by the user. Additional input and output capacitors can be added. Also, the input voltage at which the IC turns on can be adjusted with two resistors, the soft start time can be changed, the output voltage can track an applied voltage, a feed-forward capacitor can be added, and the switching frequency, output discharge setting, MODE setting, and output voltage setting configuration can be changed. Finally, the loop response can be measured. See the TPS62903, 3-V to 17-V, Low IQ Buck Converter in 1.5 mm × 2 mm QFN Package data sheet for details of the various settings.