SNVU760 February   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TPS3704x-Q1 Applications
  3. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TPS3704Q1EVM Schematic
    2. 2.2 TPS3704Q1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  4. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  5. 4EVM Setup and Operation
    1. 4.1 Supply Voltage (VDD)
    2. 4.2 Monitoring Input Voltage
    3. 4.3 Default Reset Outputs (RESET1 and RESET2)
    4. 4.4 Optional Reset Output (RESET3)
  6. 5Revision History

TPS3704Q1EVM Bill of Materials

Table 2-1 BOM
DESIGNATORQTYVALUEDESCRIPTIONPACKAGE REFERENCEPART NUMBERMANUFACTURER
PCB1Printed Circuit BoardTPS3704Q1EVMAny
C510.1 µFCAP, CERM, 0.1 µF, 16 V,
± 10%, X7R, 0603
0603C0603C104K4RACTUKemet
C1, C2, C3, C440.01 µFCAP, CERM, 0.01 µF, 16 V,
± 10%, X7R, 0603
0603C0603C103K4RACTUKemet
H9, H10, H11, H124Bumpon, Hemisphere,
0.44 X 0.20, Clear
Transparent BumponSJ-5303 (CLEAR)3M
J1, J2, J3, J4, J12, J13, J14, J15, J169Header, 100mil, 2x1, THHeader, 2x1, 100mil, THTSW-102-07-G-SSamtec
J5, J6, J7, J8, J9, J10, J117Header, 100mil, 3x1, THHeader, 3x1, 100mil, THTSW-103-07-G-SSamtec
R1, R2, R3, R4, R5, R6, R7, R8849.9kRES, 47.5 k, 1%, 0.1 W, 06030603RC0603FR-0749K9LYageo America
R9, R10, R11310kRES, 10.0 k, 1%, 0.1 W, 06030603RC0603FR-0710KLYageo America
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6, SH-J7, SH-J8, SH-J9, SH-J10, SH-J11, SH-J12, SH-J13, SH-J14, SH-J15, SH-J1616Shunt, 100mil, Tin plated, BlackShunt Connector Black Open Top, 2x1SNT-100-BK-GSamtec
TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP17, TP18, TP19, TP2020Terminal, Turret, TH, TripleTest Point, SMT1598-2Keystone
U1 1 Quad/Triple/Dual/Single Window/Standard Voltage Supervisor DDF TPS37044A7OHDDFRQ1 TI
FID1, FID2, FID30Fiducial mark. There is nothing to buy or mount.FiducialN/AN/A