SNVU768 December 2021 LM63460-Q1 , LM64460-Q1
Because actual performance data can be affected by measurement techniques and environmental variables, these curves are presented for reference and can differ from actual field measurements. Unless otherwise indicated, VIN = 13.5 V, VOUT = 5 V, IOUT = 6 A, and FSW = 2.1 MHz.