SNVU768 December 2021 LM63460-Q1 , LM64460-Q1
Figure 6-2 shows the schematic for the LM64460EVM-2MHZ. Suitable component placements configure the EVM to accommodate the EN and MODE/SYNC pin features of the LM64460-Q1. More specifically, R9 (0 Ω) connects SYNC from header J3 to the MODE/SYNC pin of the LM64460-Q1, and R11 (100 kΩ) configures the LM64460-Q1 for AUTO mode with spread spectrum disabled. Tie SYNC to VIN or GND to enable spread spectrum in FPWM and AUTO modes, respectively.
The input damping network based on electrolytic capacitor C8 mitigates the effect of long input power lines with series parasitic inductance. For more information regarding this topic, please refer to the EMI Filter Components and Their Nonidealities for Automotive DC/DC Regulators technical brief.