SNVU771B july   2021  – july 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TPS38700-Q1 Applications
  5. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TPS38700Q1EVM Schematic
    2. 2.2 TPS38700Q1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  6. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  7. 4EVM Setup and Operation
    1. 4.1 Setup and GUI Installations
    2. 4.2 GUI
    3. 4.3 Quick Start
  8. 5Revision History

EVM Connectors

This section describes the connectors, jumpers, and test points on the EVM as well as how to connect, set up, and properly use the EVM. Each device has an independent supply connection, but all grounds are connected on the board.