SNVU771B july 2021 – july 2023
DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
PCB | 1 | Printed Circuit Board | LP048 | Any | ||
C1, C2, C13, C15, C16 | 5 | 10 µF | 10 µF ±10% 25 V Ceramic Capacitor X7S 0805 (2012 Metric) | 0805 | C2012X7S1E106K125AC | TDK |
C3, C4, C14 | 3 | 0.1 µF | 0.1 µF ±10% 10 V Ceramic Capacitor X7R 0402 (1005 Metric) | 0402 | 885012205018 | Wurth Electronics |
C5, C6 | 2 | 12 pF | CAP, CERM, 12 pF, 50 V, +/- 5%, C0G/NP0, 0201 | 0201 | GRM0335C1H120JA01D | MuRata |
C7, C9, C10 | 3 | 0.1 µF | CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R, 0603 | 0603 | 06035C104KAT2A | AVX |
C8 | 1 | 10 µF | 10 µF ±10% 10 V Ceramic Capacitor X5R 0603 (1608 Metric) | 0603 | C1608X5R1A106K080AC | TDK |
C11, C12 | 2 | 100 pF | CAP, CERM, 100 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | 06035A101JAT2A | AVX |
D1, D2 | 2 | Red | LED, Super Red, SMD | SMD | 150060SS75000 | Wurth Elektronik |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | ||
H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M | ||
J1, J2, J5 | 3 | Terminal Block, 5.08 mm, 2x1, Brass, TH | 2x1 TH | ED120/2DS | On-Shore Technology | |
J3, J4, J6, J7, J8, J9, J10, J11, J12, J13, J14, J15, J16, J17, J18 | 15 | Header, 100mil, 3x1, Gold, TH | 3x1 TH | TSW-103-07-G-S | Samtec | |
J19 | 1 | Header (shrouded), 100mil, 5x2, Gold, TH | 5x2 TH | 5103308-1 | TE Connectivity | |
J20, J21, J22, J23, J24, J25, J26, J27, J28, J29, J30, J31, J32, J34, J35 | 15 | Header, 100mil, 2x1, Gold, TH | 2x1 TH | TSW-102-07-G-S | Samtec | |
LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady | ||
R1, R2, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19, R20, R21, R22, R23, R24, R25, R26, R27, R28, R29 | 26 | 10.0 kΩ | RES, 10.0 kΩ, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
R3, R32 | 2 | 1 Ω | 1 Ω ±1% 0.25 W, ¼ W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200, Pulse Withstanding Thick Film | 0603 | RCS06031R00FKEA | Vishay |
R4, R33 | 2 | 1.0 kΩ | RES, 1.0 kΩ, 5%, 0.1 W, 0603 | 0603 | RC0603JR-071KL | Yageo |
R5 | 1 | 4.7 kΩ | RES, 4.70 kΩ, 1%, 0.063 W, 0402 | 0402 | CRG0402F4K7 | TE Connectivity |
R30, R31 | 2 | 2.2 kΩ | RES, 2.2 kΩ, 5%, 0.1 W, 0603 | 0603 | RC0603JR-072K2L | Yageo |
R34, R36 | 2 | 10.0 kΩ | RES, 10.0 kΩ, 1%, 0.1 W, 0603 | 0603 | RCG060310K0FKEA | Vishay Draloric |
R35 | 1 | 1.0 kΩ | RES, 1.0 kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale |
R37, R38 | 2 | 21.0 kΩ | RES, 21.0 kΩ, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0721KL | Yageo |
R39, R40 | 2 | 0 Ω | 0 Ω Jumper 0.1 W, 1/10 W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film | 0603 | ERJ-3GEY0R00V | Panasonic |
SW1, SW2, SW3 | 3 | Switch Tactile N.O. SPST Round Button J-Bend 32VAC 32 VDC 1VA 100000Cycles 3N SMD Tube/T/R | SMD | KT11P3JM34LFS | C&K Components | |
TP1, TP2, TP3, TP4, TP6, TP7, TP8, TP9, TP10, TP11, TP12, TP13, TP14, TP15, TP16, TP18, TP19, TP20, TP21, TP22, TP23, TP26, TP27, TP28 | 24 | Terminal, Turret, TH, Triple | TH | 1598-2 | Keystone | |
TP24, TP25 | 2 | Test Point, Multipurpose, Purple, TH | TH | 5129 | Keystone | |
U2 | 1 | Automotive, Level-Shifting I2C Bus Repeater, DGK0008A (VSSOP-8) | VSSOP-8 | TCA9517DGKRQ1 | Texas Instruments | |
U3 | 1 | Dual-Channel, Low-Power Comparator with Integrated Reference (USON) | USON | TLV4082DRYR | Texas Instruments | |
U4 | 1 | 1 A Low-Quiescent-Current Low-Dropout (LDO) Regulator, DRV0006A (WSON-6) | WSON-6 | TLV75712PDRVR | Texas Instruments | |
U5 | 1 | 1 A Low-Quiescent-Current Low-Dropout (LDO) Regulator, DRV0006A (WSON-6) | WSON-6 | TLV75718PDRVR | Texas Instruments | |
U1 | 1 | ASIL-B Multichannel I2C Programmable Voltage Sequencer (VQFN) | VQFN | TPS38700C03NRGERQ1 | Texas Instruments | |
Y1 | 1 | Crystal, 32.768 kHz, 12.5 pF, SMD | SMD | NX3215SA-32.768K-STD-MUA-8 | NDK |