The LM5158EVM-BST evaluation module showcases the features and performance of the LM5158 device as a wide input voltage, non-synchronous boost converter with dual random spread spectrum. The standard configuration is designed to provide regulate a 12V output at 1.2A from an input of 3.3V to 9V (load derated by half from < 6V input), and switching at a frequency of 2.1MHz.
All trademarks are the property of their respective owners.
The LM5158EVM-BST supports the following features and performance capabilities:
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
Input voltage range VIN | Operation | 3.3 | 6 | 9 | V |
OUTPUT CHARACTERISTICS | |||||
Output voltage VOUT | 12 | V | |||
Maximum output current IOUT | VIN = 6V~9V | 1.2 | A | ||
VIN = 3.3V~6V | 0.6 | ||||
Output Over-voltage VOUT_OV | 13.6 | V | |||
SYSTEM CHARACTERISTICS | |||||
Switching frequency | 2.1 | MHz | |||
External clock synchronization | 1.8 | 2.4 | MHz | ||
Full load efficiency | VIN = 6V, IOUT = 1.2A | 92.4 | % | ||
Junction temperature, TJ | -40 | 150 | C |