SNVU783A October 2021 – February 2024 LM5158
The LM5158EVM-BST evaluation module showcases the features and performance of the LM5158 device as a wide input voltage, non-synchronous boost converter with dual random spread spectrum. The standard configuration is designed to provide regulate a 12V output at 1.2A from an input of 3.3V to 9V (load derated by half from < 6V input), and switching at a frequency of 2.1MHz.