The LM5158EVM-BST supports
the following features and performance capabilities:
- Tightly regulated output voltage of 12V with 1%
accurate reference voltage
- High conversion efficiency of > 92% at full
load
- Constant cycle-by-cycle peak inductor current
limit over input voltage range
- Programmable
hiccup mode for output overcurrent protection
- User-adjustable soft-start time using
CSS
- Output overvoltage protection
- Multiple BIAS pin and VCC pin connections to
test multiple configurations
- BIAS connect to VCC
- BIAS supplied with external
power supply
- BIAS supplied by output
voltage
- Power-good (PGOOD) indicator with selectable
pullup source
- 2.1MHz switching frequency
- External clock synchronization
- Programmable dual random spread spectrum
reduces the EMI