SNVU792
September 2021
LM5152-Q1
Trademarks
1
Introduction
1.1
Applications
1.2
Features
2
EVM Setup
2.1
EVM Characteristics
2.2
EVM Connectors and Test Points
3
Test Setup and Procedures
3.1
Equipment
4
Test Results
4.1
Efficiency
4.2
Loop Response
4.3
Thermal Performance
4.4
Typical Waveforms
5
PCB Layers
6
Schematic
7
Bill of Materials
4.3
Thermal Performance
Figure 4-3
Thermal Performance: V
IN
= 2.5 V, V
OUT
= 8.5 V, I
OUT
= 4 A, No Forced Airflow