SNVU809
February 2022
LMQ66430
,
LMQ66430-Q1
Trademarks
1
Setup
1.1
Test Points
1.2
Jumpers
2
Operation
2.1
Quick Start
3
Schematic
4
Board Layout
5
Bill of Materials
6
Test Results
6.1
LMQ66430-2EVM Test Results
6.1.1
Efficiency and Load Regulation
6.1.2
Load Transients
6.1.3
Output Ripple and Thermal Picture
6.1.2
Load Transients
Figure 6-5
Load Transient 12 V
IN
, 3.3 V
OUT
, I
OUT
= 0 A to 2 A, Slew Rate = 1 A/μs, FPWM
Figure 6-6
Load Transient 12 V
IN
, 3.3 V
OUT
, I
OUT
= 0.5 A to 1.5 A, Slew Rate = 1 A/μs