Unless otherwise specified, the following
conditions apply: LMR36501EVM, TA = 25ºC
Figure 6-1 Efficiency: 5 VOUT
(fixed), 1 MHz, FPWM
Figure 6-3 Output Regulation: 5
VOUT, 1 MHz, FPWM
Figure 6-5 Switching Frequency vs Input
Voltage: 2.2 MHz, FPWM
IOUT = 0 A to 0.1 A, 1
μs |
VIN = 48 V |
FSW = 2.2 MHz |
VOUT = 5 V |
|
|
Figure 6-7 Load Transient
Figure 6-2 Efficiency: 5 VOUT
(fixed), 2.2 MHz, FPWM
Figure 6-4 Output Regulation: 5
VOUT, 2.2 MHz, FPWM
IOUT = 0.1 A |
VIN = 60 V |
FSW = 2.2 MHz |
VOUT = 5 V |
|
|
Figure 6-6 EVM Thermal Image
IOUT = 100 mA |
VIN = 36 V |
FSW = 2.2 MHz |
VOUT = 5 V |
|
|
Figure 6-8 Start-Up From Enable