SNVU818 May 2022 TPS62901-Q1 , TPS62902-Q1 , TPS62903-Q1
Table 1-1, Table 1-2, and Table 1-3 provide a summary of the TPS6290x-Q1EVM performance specifications.
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage | 3 | 12 | 18 | V | |
Output voltage setpoint | 1.2 | V | |||
Output current | 0 | 3 | A | ||
MODE/S-CONF (R4) setting | 2.5 MHz, auto PFM/PWM with AEE, external FB, output discharge disabled | 7.15 | kΩ |
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage | 3 | 12 | 18 | V | |
Output voltage setpoint | 1.8 | V | |||
Output current | 0 | 2 | A | ||
MODE/S-CONF (R4) setting | 1 MHz, auto PFM/PWM, external FB, output discharge disabled |
16.9 | kΩ |
Specification | Test Conditions | MIN | TYP | MAX | Unit |
---|---|---|---|---|---|
Input voltage | 3.4 | 12 | 18 | V | |
Output voltage setpoint | 3.3 | V | |||
Output current | 0 | 1 | A | ||
MODE/S-CONF (R4) setting | 1 MHz, auto PFM/PWM, external FB, output discharge disabled |
16.9 | kΩ |