SNVU821 November 2023 TPS92642-Q1
Table 3-3 lists the EVM electrical performance specifications. This configuration is designed for driving up to 5 A for 1 to 2 LEDs with an input voltage range of 20 V to 26 V (24-V nominal). This configuration is also designed to operate at approximately 2.1 MHz for optimized size. The device can operate at lower input voltage, but this EVM is setup to meet the following parameters.
Parameter | Description | Min | Typ | Max | Units |
---|---|---|---|---|---|
Input Characteristics | |||||
Voltage, VIN | 22 | 24 | 26 | V | |
Maximum input current, IIN | 4.0 | A | |||
Output Characteristics | |||||
Output voltage, VOUT | This EVM was tested with 1 to 2 LEDs that had a voltage range of 3.0 V to 7.0 V for a current range of 0.3 A to 5.0 A | VIN + 3 V | 30 | V | |
Maximum output current, IOUT | Total output current is designed for 0.3 A to 5.0 A | 5.0 | A | ||
Maximum output power, POUT | Total output power | 27 | W | ||
Systems Characteristics | |||||
Switching frequency | RON = 41.2 kΩ | 2.1 | MHz | ||
Peak efficiency | 96 | % | |||
Operating temperature | Maximum temperature range is based on total power dissipation | –40 | 25 | 125 | °C |