SNVU822
May 2022
Trademarks
1
Introduction
2
Warnings and Cautions
3
Description
3.1
Typical Applications
3.2
Features
3.3
Connector and Test Point Description
3.4
Electrical Performance Specifications
4
Test Setup
4.1
Input Supplies and LED Load Connections
4.2
Analog Duty Cycle Control Using APWM
4.3
Analog Dimming Using IADJ
4.4
PWM Dimming Using nExt_PWM Test Points
4.5
Switching Frequency Set Point Using RON
5
Performance Data and Typical Characteristic Curves
5.1
Efficiency
5.2
Analog Dimming
5.3
PWM Dimming
5.4
PWM Dimming Waveforms
6
Schematic
7
TPS92643EVM-204 PCB Layout
8
Bill of Materials
5.4
PWM Dimming Waveforms
Figure 5-4
1% Duty Cycle 250-Hz PWM, Input Voltage = 14 V, 2 LEDs
Figure 5-5
50% Duty Cycle, 250-Hz PWM, Input Voltage = 14 V, 2 LEDs
Figure 5-6
99% Duty Cycle, 250-Hz PWM, Input Voltage = 14 V, 2 LEDs