SNVU826 August 2022 LM5168
DESIGNATOR | QUANTITY | DESCRIPTION | PART NUMBER | MANUFACTURER |
---|---|---|---|---|
C1 | 1 | 0.1 µF ±10% 250V Ceramic Capacitor X7T 0805 (2012 Metric) | C2012X7T2E104K125AE | TDK |
C3 | 1 | CAP, CERM, 2200 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71H222KA37D | MuRata |
C4 | 1 | CAP, CERM, 3300 pF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | CGA3E2X7R2A332K080AA | TDK |
C6, C7 | 2 | CAP, CERM, 22 µF, 25 V,+/- 10%, X5R, AEC-Q200 Grade 3, 1210 | GRT32ER61E226KE13L | MuRata |
C9, C10, C22, C23 | 4 | 1 µF ±10% 250V Ceramic Capacitor X7R 1812 (4532 Metric) | 1812Y2500105KXTWS2 | Knowles Syfer |
C11 | 1 | CAP, CERM, 56 pF, 50 V, +/- 5%, C0G/NP0, 0603 | C0603C560J5GACTU | Kemet |
C16, C17 | 2 | 4.7 µF ±10% 100V Ceramic Capacitor X7R 1210 (3225 Metric) | CNC6P1X7R2A475K250AE | TDK |
C19, C20 | 2 | Cap Ceramic 100nF 100V X7R ±10% Pad SMD 0603 +125°C T/R | CL10B104KC8NNNC | Samsung |
C21 | 1 | 10 µF 250 V Aluminum Electrolytic Capacitors Radial, Can - SMD - 4000 Hrs @ 105°C | EEV-EB2E100Q | Panasonic |
J1, J6 | 2 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
J2, J3, J7 | 3 | 1776112-2 | TE Connectivity | |
J4 | 1 | 68001-203HLF | Amphenol ICC | |
L1 | 1 | Inductor, Shielded Drum Core, Ferrite, 56 uH, 2.01 A, 0.13 ohm, SMD | MSS1246T-563MLB | Coilcraft |
L3 | 1 | Ferrite Bead, 2000 ohm @ 100 MHz, 1.2 A, 1210 | FBMH3225HM202NT | Taiyo Yuden |
R2 | 1 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | CRCW04020000Z0ED | Vishay-Dale |
R4 | 1 | RES Thick Film SMD 182kΩ 1% 1/10W 0603 100ppm/°C | RMCF0603FT182K | Stackpole |
R5 | 1 | RES, 1.00 M, 1%, 0.1 W, 0603 | RC0603FR-071ML | Yageo |
R6 | 1 | CRCW Thick Film Commodity Chip Resistor 0603 Size 453K Ohm 1% 0.1 W 100 ppm/K 2-Pin SMD Paper T/R | CRCW0603453KFKEAC | Vishay |
R7 | 1 | RES, 332 k, 1%, 0.1 W, 0603 | RC0603FR-07332KL | Yageo |
R8 | 1 | RES, 60.4 k, 1%, 0.1 W, 0603 | RC0603FR-0760K4L | Yageo |
R9 | 1 | RES, 49.9 k, 0.1%, 0.1 W, 0603 | RG1608P-4992-B-T5 | Susumu Co Ltd |
R10 | 1 | RES, 100 k, 1%, 0.1 W, 0402 | ERJ-2RKF1003X | Panasonic |
TP1 | 1 | Test Lead clips and hooks, SMT | S1751-46 | Harwin |
TP2, TP3, TP4 | 3 | Terminal, Turret, TH, Triple | 1598-2 | Keystone |
U1 | 1 | 0.3-A,120-V, Step-Down Converter with Fly-buck Capability | LM5168PQDDARQ1 | Texas Instruments |
C2 | 0 | CAP, CERM, 1000 pF, 200 V,+/- 10%, X7R, 0603 | GRM188R72D102KW07D | MuRata |
C5 | 0 | CAP, AL, 100 µF, 25 V, +/- 20%, SMD | UWT1E101MCL1GS | Nichicon |
C12, C13 | 0 | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210 | TMK325B7226KMHT | Taiyo Yuden |
C14 | 0 | CAP, CERM, 0.01 µF, 100 V,+/- 10%, X8R, AEC-Q200 Grade 0, 0603 | CGA3E2X8R2A103K080AD | TDK |
C15 | 0 | CAP, CERM, 1000 pF, 50 V, +/- 5%, X7R, AEC-Q200 Grade 1, 0603 | C0603C102J5RACAUTO | Kemet |
C18 | 0 | CAP, CERM, 4.7 uF, 100 V, +/- 10%, X7S, AEC-Q200 Grade 1, 1210 | CGA6M3X7S2A475K200AB | TDK |
J5 | 0 | Header, 100mil, 2x1, Gold, TH | TSW-102-07-G-S | Samtec |
L2 | 0 | Inductor, Shielded Drum Core, Ferrite, 15 uH, 1.8 A, 0.05 ohm, AEC-Q200 Grade 1, SMD | MSS7341T-153MLB | Coilcraft |
R1 | 0 | RES, 1.0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | CRCW06031R00JNEA | Vishay-Dale |
R3 | 0 | RES, 0.2, 1%, 1 W, 2010 | CSRN2010FKR200 | Stackpole Electronics Inc |