The LM5171EVM-BIDIR Evaluation Module (EVM) is designed to showcase the LM5171 high performance dual-channel bidirectional controller, which is an excellent choice for, but not limited to, the automotive 48-V to 12-V dual battery system applications.
The EVM can be configured as a bidirectional power converter in the form of either a current source or voltage source. The direction of power flow can be controlled either by an external command signal or by the on-board jumper. Through the onboard interface headers, the EVM can be operated by a DSP, an FPGA, an MCU, or other digital controllers. Two EVMs can be paralleled to make a 3 or 4 phases interleaved converter for higher power. More EVMs can be paralleled for greater number of phases. Many convenient jumper headers are also included for versatile configurations of the EVM.
Refer to the LM5171 Multiphase Bidirectional Current Controller Data Sheet (SNVSCM3) for detailed technical information of the LM5171 device.
![]() |
Read the user's guide before use. |
![]() |
Hot surface! Contact can cause burns. Do not touch! |
All trademarks are the property of their respective owners.
The EVM supports the following features and performance capabilities:
The electrical performance of the EVM is show in Table 1-1. Figure 2-1 shows the simplified EVM schematic.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
48VDC-Port | Buck mode operation (DIR > 2 V) | 6 | 48 | 70 | V |
12VDC-Port | Boost mode operation (DIR < 1 V) | 6 | 12 | 48 | V |
OUTPUT CHARACTERISTICS | |||||
Current delivery | 12VDC-Port input or output current (dual-channel enabled) | 0 | 60 | A | |
Current regulation accuracy | 12VDC-Port current vs ISETA command voltage | 1% | |||
Channel current monitor accuracy | When onboard IOUT1 and IOUT2 termination filter activated | 1% | |||
48VDC-Port | Boost mode operation (DIR < 1 V, onboard analog output voltage loop closed) | 50.5 | V | ||
12VDC-Port | Buck mode operation (DIR > 2 V, onboard analog output voltage loop closed) | 14.5 | V | ||
SYSTEM CHARACTERISTICS | |||||
Switching frequency | 100 | kHz | |||
External clock synchronization | 80 | 120 | kHz | ||
Full load efficiency | 97% | ||||
Junction temperature, TJ | –40 | 150 | °C |