SNVU851A November 2023 – January 2024
LP87725-Q1 device works with 3.3 V input supply and supply is internally monitored for undervoltage (UV) and overvoltage (OV) conditions, therefore, keep the input supply voltage within range specified in Table 2-1 to avoid input supply UV/OV detection.
Table 2-1 lists the input and output voltage for each regulator and the maximum load current requirements. Refer to LP87725-Q1 device data sheet for more information about device electrical characteristics and the features.
Regulator Name | Input Supply Voltage at PMIC Supply Pin | Output Voltage | Maximum Load Current | |
---|---|---|---|---|
BUCK1 | 3.1 V - 3.49 V | 1.8 V | 3.5 A | |
BUCK2 | 3.1 V - 3.49 V | 1.0 V | 3.5 A | |
BUCK3 | 3.1 V - 3.49 V | 1.2 V | 3.5 A | |
LDO_LS1 | 3.1 V - 3.49 V | 1.0 V | 0.6 A | |
LS2 | 3.1 V - 3.49 V | 3.1 V - 3.49 V | 0.4 A |
If all the regulators are loaded with maximum load current simultaneously, then PMIC and PCB can become hot. Make sure that PMIC junction temperature does not exceed 150 °C.