SNVU852B
September 2023 – June 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Connector, Test Point, and Selection Switch Descriptions
2.1.1
Connector Descriptions
2.1.2
Jumper Descriptions
2.1.3
Test Point Descriptions
2.1.4
Selection Switch Descriptions
2.1.4.1
S1 and S2 CFG Setting
2.1.5
I2C Operation
3
Implementation Results
3.1
Test Setup and Procedure
3.1.1
Test Setup
3.1.2
Test Procedure
3.1.3
Precautions
3.2
Test Data and Performance Curves
3.2.1
Thermal Performance
3.2.2
Efficiency
3.2.3
Steady State Waveforms
3.2.4
Step Load Response
3.2.5
AC Loop Response Curve
4
Hardware Design Files
4.1
Schematic
4.2
PCB Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
6
Revision History
1.3
Specification
Table 1-1 Board Specifications
Parameter
Value
Input voltage
9.0V to 48V
Output voltage
20V
Maximum output current
5A
Default switching frequency
600kHz
Board size (four layers)
5.6 inch × 3.2 inch