SNVU852B September   2023  – June 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector, Test Point, and Selection Switch Descriptions
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Jumper Descriptions
      3. 2.1.3 Test Point Descriptions
      4. 2.1.4 Selection Switch Descriptions
        1. 2.1.4.1 S1 and S2 CFG Setting
      5. 2.1.5 I2C Operation
  9. 3Implementation Results
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Precautions
    2. 3.2 Test Data and Performance Curves
      1. 3.2.1 Thermal Performance
      2. 3.2.2 Efficiency
      3. 3.2.3 Steady State Waveforms
      4. 3.2.4 Step Load Response
      5. 3.2.5 AC Loop Response Curve
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Description

The LM51772EVM-HP demonstrates a flexible high power buck-boost design using the LM51772. The evaluation module is configured to operate from input voltage range of 9V to 48V and produce a regulated 20V output with up to 5A load current. The EVM operates with a switching frequency of 600kHz. Most settings of the device can be easily adjusted or set through jumpers, such as: operation mode (PSM or fPWM), bias supply, and external clock synchronization.