SNVU852B September   2023  – June 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Connector, Test Point, and Selection Switch Descriptions
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Jumper Descriptions
      3. 2.1.3 Test Point Descriptions
      4. 2.1.4 Selection Switch Descriptions
        1. 2.1.4.1 S1 and S2 CFG Setting
      5. 2.1.5 I2C Operation
  9. 3Implementation Results
    1. 3.1 Test Setup and Procedure
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Precautions
    2. 3.2 Test Data and Performance Curves
      1. 3.2.1 Thermal Performance
      2. 3.2.2 Efficiency
      3. 3.2.3 Steady State Waveforms
      4. 3.2.4 Step Load Response
      5. 3.2.5 AC Loop Response Curve
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

I2C Operation

By default, the EVM is set to standalone mode (no I2C operation).

To configure the EVM for I2C operation change following jumper settings:

  • Set JP8
  • Remove JP11
  • Remove JP12

If pull-ups for the I2C interface are not provided by the I2C controller, then add R22/R23.

Note: When changing the output voltage via I2C to voltages higher then 20V, limit the output power for input voltages to be:
  • Higher then 20V to 70W
  • Less then 20V to 45W